Can be mounted up or down
No
Catalog Number
P500324-009
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
Clear Seeded
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Pendant light
UPC
785247246694
Warranty Length
1-year Limited Warranty
Dimensions
12 in x 12 in x 12.5 in
Height
12.5 in
Length
12 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
6.29 lb
Width
12 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
100 W
Voltage Rating
120 V
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
27
Instruction Sheet Number
93129684