PROGRESS LIGHTING
PROG_P350198_031_hero2_PRODIMAGE
PROG_P350198_031_hero2_PRODIMAGE
PROG_P350198_031_hero_PRODIMAGE
PROG_Hinton_Matte_Black_GeneralLit
+3
PROG_pl_lumens_chart

Hinton Collection One-Light Matte Black and Seeded Glass Vintage Style Ceiling Light

$92.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350198-031

Collection name:

Hinton

A light source glows from within a clear seeded glass shade for focused task lighting with unexpected visual texture. A vintage light base with round decorative knobs is coated in a sleek matte black finish for modern industrial character.

  • Application: Ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, workspace, or sitting room.
  • Style: Perfect for coastal, farmhouse, transitional, or vintage electric style settings.
  • Finish: A vintage light base with round decorative knobs is coated in a sleek matte black finish for modern industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Shade: A light source glows from within a vintage shade for focused task light.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 8-inch width by 10-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Winslett collection.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P350198-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse
  • Vintage Electric

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Semi-flush mount light

UPC

785247246625

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 10 in

Height

10 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.35 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93129683