PROGRESS LIGHTING
Image of P500324-163 Hinton Collection One-Light Vintage Brass and Seeded Glass Vintage Style Hanging Pendant Light
Image of P500324-163 Hinton Collection One-Light Vintage Brass and Seeded Glass Vintage Style Hanging Pendant Light
Image of P500324-163 Hinton Collection One-Light Vintage Brass and Seeded Glass Vintage Style Hanging Pendant Light
Image of P500324-163 Hinton Collection One-Light Vintage Brass and Seeded Glass Vintage Style Hanging Pendant Light
+5
Image of P500324-163 Hinton Collection One-Light Vintage Brass and Seeded Glass Vintage Style Hanging Pendant Light

Hinton Collection One-Light Vintage Brass and Seeded Glass Vintage Style Hanging Pendant Light

$172.48 USD
OR

Brand: Progress Lighting

Catalog ID: P500324-163

Collection name: Hinton

Enjoy focused task lighting with the Hinton Collection 1-Light Seeded Glass Vintage Brass Industrial Pendant Light. A light source glows from within a clear seeded glass shade for focused task light with unexpected visual texture. A vintage light base with round decorative knobs is coated in a sleek vintage brass finish for modern industrial character. The light base attaches to a metal stem that suspends from the ceiling plate.

  • Applications: Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom.
  • Style: Perfect for coastal, farmhouse, transitional, or vintage electric style settings.
  • Finish: A vintage light base with round decorative knobs is coated in a sleek vintage brass finish for modern industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within a clear seeded glass shade for focused task light with unexpected visual texture.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12.5-inch width by 12.75-inch height by 78.5-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Fayette and Archie collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P500324-163

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse
  • Vintage Electric

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247246724

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 12.5 in

Height

12.5 in

Length

12 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.29 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources

Instruction Sheet Number

93129684