PROGRESS LIGHTING
PROG_P300349_163_hero_PRODIMAGE
PROG_P300349_163_hero_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_P300349-163_detail-montage
+5
PROG_P300349-163_straight_PRODIMAGE

Hinton Collection Two-Light Vintage Brass Clear Seeded Glass Farmhouse Bath Vanity Light

$129.47 USD

Brand:

Progress Lighting

Catalog ID:

P300349-163

Collection name:

Hinton

Embrace stylish simplicity with the Hinton Collection. The sleek frame and backplate are coated in a golden vintage brass finish. Light sources glow from inside clear seeded glass shades that add an extra touch of visual texture.

  • Ideal for a bathroom or powder room
  • Perfect for farmhouse and transitional style settings
  • Golden vintage brass finish
  • Clear seeded glass
  • Mount the light fixture facing up or down
  • Uses 2 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 7-3/4-inch height by 15-1/2-inch length by 7-3/25-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300349-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Powder Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247250707

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.5 in x 7.12 in x 7.75 in

Height

7.75 in

Height to Center

5.12 in

Length

15.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.01 lb

Width

7.12 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93139383