PROGRESS LIGHTING
PROG_P710085_163_hero_PRODIMAGE
PROG_P710085_163_hero_PRODIMAGE
PROG_P710085_163_shade_PRODIMAGE
PROG_P710085_163_detail_PRODIMAGE
+6
PROG_HINTON_COLLECTION_VINTAGE_BRASS_GeneralLit

Hinton Collection Vintage Brass Swing Arm Wall Light

$191.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710085-163

Collection name:

Hinton

Enjoy focused task lighting with the industrial demeanor of this one-light swing arm wall bracket. A metal shade is ready to provide you with focused task light wherever illumination is called upon. The light fixture's signature adjustable arm is coated in a vintage brass finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.

  • A metal shade is ready to provide you with focused task light wherever illumination is called upon.
  • The light fixture's signature adjustable arm is coated in a vintage brass finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.
  • A smooth simple knob serves as the light fixture's rotating on/off switch.
  • Ideal for any bedroom, living room, or sitting room.
  • Perfect for transitional, farmhouse, coastal, and vintage electric settings.
  • Measures 8-1/4-inch width by 9-5/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs and a wall dimmer switch (sold separately).
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

Yes

Can be mounted up or down

No

Catalog Number

P710085-163

Category General

Wall Brackets

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Vintage Brass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Light Distribution

Multi

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Living Room
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Switch Type

On/Off

Type

Adjustable Swing Armed

UPC

785247239856

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 12.12 in x 9.625 in

Height

9.625 in

Height to Center

3.25 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.23 lb

Width

12.12 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93113195