PROGRESS LIGHTING
PROG_P300077_031_PRODIMAGE
PROG_P300077_031_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_PL_1596_G9(Pin_base)_G9-clear_Dimmable_Lamp_Graphic
PROG_index bronze_detail3_detailshot
Discontinued
Clearance

Index Collection Two-Light Matte Black Etched Opal Glass Modern Bath Vanity Light

$53.30 USD
$121.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300077-031

Collection name:

Index

Etched opal glass shades are nestled in sleek linear bands in the Index collection. Ideal for modern bath and vanity areas, Index two-light bath & vanity enhances a spa-like environment. Black finish.

  • Ideal for a bathroom and powder room.
  • Perfect for modern style settings
  • Classic matte black finish
  • Elegant etched opal glass shades
  • Mount the light fixture facing up or down
  • Uses two 60-watt max. G9 wedge base bulbs (sold separately) compatible with dimmable bulbs
  • Measures 15-inch width by 5-inch height by 6.125-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
  • Compatible light bulbs include Progress Lighting P7818-01, P7812-01 and 3G9DLED27.

Product details

General

Can be mounted up or down

No

Catalog Number

P300077-031

Category General

Bath & Vanity

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G9

Lamp Type

G9

Lamp Type Actual

G9

Lamp Type Basic

Incandescent

Lifestyle

Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

G9

Style

Modern

Type

Vanity Light

UPC

785247216901

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.125 in

Dimensions

15 in x 6.125 in x 5 in

Height

5 in

Height to Center

3 in

Length

15 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.39 lb

Width

6.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

70

Resources

Instruction Sheet Number

93083173