PROGRESS LIGHTING
PROG_P5326_141_PRODIMAGE
PROG_P5326_141_PRODIMAGE
PROG_industrial_IMG_3977_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Industrial Collection One-Light Mini-Pendant

$24.18 USD
$97.79 USD

Brand:

Progress Lighting

Catalog ID:

P5326-141

Collection name:

Industrial

The Industrial frame is finished in Galvanized with metallic silver accents for this one-light mini-pendant. The striking form provides the perfect enclosure for vintage style tubular lamps.

  • Provides a pleasantly striking form.
  • Features a perfect enclosure for vintage-style tubular lamps.
  • Painted Galvanized with metallic silver accents.

Product details

General

Can be mounted up or down

No

Catalog Number

P5326-141

Category General

Pendants

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Contemporary/Soft

Type

Mini-Pendant

UPC

785247201471

Warranty Length

1 year warranty

Dimensions

Dimensions

3.5625 in x 3.5625 in x 11.5 in

Height

11.5 in

Length

3.5625 in

Length - Installed

132.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

1.4 lb

Width

3.5625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93068012