PROGRESS LIGHTING
PROG_P350130_009_PRODIMAGE
PROG_P350130_009_PRODIMAGE
PROG_P350130_009_lit_PRODIMAGE
PROG_P350130_009_side_PRODIMAGE
+6
PROG_P350130_009_shade_PRODIMAGE

Inspire Collection 13" Two-Light Flush Mount

$99.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350130-009

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. The two-light flush mount fixture features an etched glass diffuser with a summer linen shade finished with Brushed Nickel details. This fixture is suitable for a variety of design styles, including Modern, Traditional and Farmhouse and the simple design is a perfect complement to a variety of fixture collections.

  • Gives a dash of flair to the standard ceiling light
  • Summer Linen shade with an etched glass diffuser gives a beautiful glow of light
  • Close-to-ceiling lights like this two-light flush mount are natural choices for bathrooms, closets, hallways, and small rooms
  • Fits seamlessly within Modern, Traditional and Farmhouse interiors
  • Silky Brushed Nickel finish
  • Measured 13in diameter x 10 1/8in ht.
  • Uses two 60-watt max. medium base lamps or LED equivalent (sold separately)
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P350130-009

Category General

Flush Mount

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Flush-Mount

UPC

785247226610

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 5.5 in

Height

5.5 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.48 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93072794