PROGRESS LIGHTING
PROG_P350167_143_hero_PRODIMAGE
PROG_P350167_143_hero_PRODIMAGE
PROG_inspire-graphite_GeneralLit
PROG_pl_lumens_chart
+6
PROG_P350167-143_top_05_PRODIMAGE

Inspire Collection Graphite Three-Light 18" Semi-Flush Mount

$151.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350167-143

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection Graphite Three-Light Semi-Flush Mount's timeless demeanor is sure to become a favorite for generations. A round, summer linen shade with an etched glass diffuser steals the show and creates a beautiful muted glow. Understated metal accents complement the light fixture as it fosters a casual, friendly atmosphere.

  • A round, summer linen shade with an etched glass diffuser steals the show and creates a beautiful muted glow.
  • Understated metal accents complement the light fixture as it fosters a casual, friendly atmosphere.
  • Harkening back to a simpler time, the semi-flush mount's timeless demeanor is sure to become a favorite for generations.
  • Ideal for any hall, foyer, stairways, or kitchen.
  • Perfect for transitional, modern, and farmhouse settings.
  • Measures 18-inch width by 11-1/2-inch height.
  • Uses three medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P350167-143

Category General

Close-to-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Semi-Flush

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Traditional
  • Transitional

Light Distribution

Down

Light Source

Incandescent - Medium Base

Mount location

Semi-Flush

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways
  • Kitchen

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Semi-Flush

UPC

785247238385

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 11.5 in

Height

11.5 in

Length

18 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.43 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93072795