PROGRESS LIGHTING
PROG_P4638_20_PRODIMAGE
PROG_P4638_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_inspire chandelier_IMG_2317_detailshot
+5
PROG_inspire chandelier_IMG_2322_detailshot

Inspire Collection Nine-Light Antique Bronze Off-White Linen Shade Traditional Chandelier Light

$493.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4638-20

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Waving metal arms rush from the center to gracefully support off-white linen shades in this nine-light, two-tier chandelier in Antique Bronze. Unique ceiling chain mount supplies you with 6 feet of 9 gauge chain.

  • The nine-light two-tier chandelier from the Inspire Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for coastal, farmhouse, and new traditional style settings
  • Off white linen shades complement the soft curved arms finished in antique bronze
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 29.375 in x 29.375 in x 31 in
  • Uses nine candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4638-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Off-white

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Transitional

Type

Chandelier

UPC

785247167050

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

29.375 in x 29.375 in x 31 in

Gross Weight with Packaging

15 lb

Height

31 in

Length

29.375 in

Length - Installed

105.3125 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

15 lb

Width

29.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

144 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL/CUL

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

10

Resources

Instruction Sheet Number

93037053