PROGRESS LIGHTING
PROG_P350129_012_hero_PRODIMAGE
PROG_P350129_012_hero_PRODIMAGE
PROG_P350129-012_detail-montage
PROG_P350129-012-084_Alt-__PRODIMAGE
+3
PROG_pl_lumens_chart

Inspire Collection Two-Light Satin Brass Summer Linen Shade New Traditional Semi-Flush Light

$112.97 USD

Brand:

Progress Lighting

Catalog ID:

P350129-012

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. An etched glass diffuser pairs with a Summer Linen shade for a clean design. The semi-flush mount's decorative knob, sleek stem, and circular ceiling plate are coated in a golden satin brass finish.

  • Ideal for a hall, bedroom, or foyer
  • Perfect for new traditional and transitional style settings
  • Golden satin brass finish
  • Summer linen fabric shade with etched glass
  • Mount as a semi-flush mount or flush mount
  • Uses 2 medium base base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • Measures 13-inch length by 10-1/8-inch height
  • Certifications: cULus Damp Location Listed
  • Pairs with the Trinity and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P350129-012

Category General

Semi-Flush

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Semi-Flush

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Drum

UPC

785247250417

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 10.125 in

Height

10.125 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.17 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93072795

Resources and downloads