PROGRESS LIGHTING
PROG_P800022_028-CS_hero_PRODIMAGE
PROG_P800022_028-CS_hero_PRODIMAGE
PROG_PL_1683_VER2_Recessed_Trim_Housing_Compatibility_Chart_P800022-028-CS_compatibility
PROG_P800022_sloped-ceiling-compatible
+2
PROG_CCT-Graphic_Intrinsic-Recessed_CCT

Intrinsic Collection 4" Adjustable Eyeball 5-CCT Recessed Trim

$61.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P800022-028-CS

Collection name:

Intrinsic

The Intrinsic eyeball fixture has a smooth metal trim and a 4 in. aperture, providing an elevated look. The adjustable light source can be aimed allowing the trim to be used as a standard downlight, accent light, wall wash or sloped ceiling light. This unique design allows the adjustable light source to remain hidden within the trim, allowing for the cleanest appearance. An integrated ceiling pitch indicator makes adjusting the light to match the ceiling pitch easy. The 5-CCT selectable LED light engine offers flexibility in application, allowing for the choice of 5 different color temperatures: warm, soft, bright, cool or daylight.

  • The Intrinsic recessed LED eyeball trim offers adjustable light ideal for living rooms, bathrooms, bedrooms, bonus rooms and great rooms.
  • Clean, elevated design with a smaller, 4 in. aperture is perfect for contemporary, modern, traditional, and transitional style settings
  • The adjustable light source can be aimed allowing the trim to be used as a standard downlight, accent light, wall wash or sloped ceiling light.
  • Unique design allows the adjustable light source to remain hidden within the satin white trim, offering a clean, modern appearance
  • 8W integrated LED light source provides clean, bright light 801 lumens, 90 CRI, 3000K
  • The 5-CCT selectable LED light engine offers flexibility in application, allowing for the choice of 5 different color temperatures: warm, soft, bright, cool or daylight.
  • Measures 5.71 in. diameter x 3.217 in. height
  • cCSAus Damp Location Listed
  • Includes an integrated ceiling pitch indicator for easy adjustment of light to ceiling pitch. It has 360 degrees rotation with 65 degree adjustment ideal for sloped ceilings.
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P800022-028-CS

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Aluminum

Construction Material -Secondary

Polycarbonate

Construction Material -Secondary part

Enclosure

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Satin White

Finish Type

Powder Coat

Fire Resistance

No

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Utilitarian

LM-79 Lumens

801 lm

LM-79 Lumens per Watt

100 Lum/Watt

Mount location

recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bathroom
  • Bedroom
  • Bonus Room
  • Great Room

Socket Base Type - Main

Integrated

Socket Type

Socket

Socket type material

Plastic

Sub Brand

Progress LED

Type

Eyeball

UPC

785247264162

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.71 in x 5.71 in x 3.217 in

Height

3.217 in

Length

5.71 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.6 lb

Width

5.71 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.081 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

8 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93153599

Resources and downloads