Aperture
5.13 in
Can be mounted up or down
No
Catalog Number
P800018-020-CS
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
Dims to 10% Brightness
Finish Name
Antique Bronze
Finish Type
Painted
Glass
Polycarbonate
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Down
LM-79 Lumens
698 lm
LM-79 Lumens per Watt
87 Lum/Watt
Mount location
recessed housing
Mounting for outlet box included
Housing
Mounting Type
Ceiling In Recessed Housing
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Photocell
No
Post top fits standard
No
Power Source
Wired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-40 °C
Sub Brand
Progress LED
UPC
785247243556
Warranty Length
5-year Limited Warranty
Dimensions
7.727 in x 7.727 in x 3.94 in
Height
3.94 in
Length
7.727 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.97 lb
Width
7.727 in
Width Diameter Descriptor
dia.
Current Rating
0.081 A
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
8 W
Lumens Per Watt
87 Lum/Watt
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
50000
Carton Quantity
8
Instruction Sheet Number
93133968