PROGRESS LIGHTING
PROG_P2080_09_PRODIMAGE
PROG_P2080_09_PRODIMAGE
PROG_Invite_Brushed_Nickel_GeneralLit
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Invite Collection Four-Light Bath & Vanity

$296.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2080-09

Collection name:

Invite

Invite the beauty of light into your home with this Brushed Nickel four-light bath fixture. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Ideal for a bathroom
  • Perfect for new traditional, traditional, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp white silk mylar shades over inner etched glass
  • Includes installation instructions and mounting hardware
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32.5-inch width by 7.375-inch height by 7.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Gather and Riley collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P2080-09

Category General

Wall Brackets

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

Mounting Type

Wall

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Transitional

Type

Vanity Light

UPC

785247181469

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

32.5 in x 7.5 in x 7.375 in

Gross Weight with Packaging

6 lb

Height

7.375 in

Height to Center

4.875 in

Length

32.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

25

Resources

Instruction Sheet Number

93051184