PROGRESS LIGHTING
PROG_P3694_09ctc_PRODIMAGE
PROG_P3694_09ctc_PRODIMAGE
PROG_P3694_09stem_PRODIMAGE
PROG_Invite_Brushed_Nickel_GeneralLit
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Invite Collection Three-Light 15" Semi-Flush Convertible

$212.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3694-09

Collection name:

Invite

Invite the beauty of light into your home with this Brushed Nickel three-light semi-flush mount. Invite provides a welcoming silhouette with a unique shade comprised of an inner glass globe encircled by a translucent sheer Mylar shade. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Brushed Nickel finish.
  • Inner glass globe encircled by a translucent sheer mylar shade.
  • Features a welcoming silhouette.
  • Rich, layering effect creates a dreamy look.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P3694-09

Category General

Close-To-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Modern
  • Transitional

Type

Semi-Flush Convertible

UPC

785247178957

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 5.25 in

Gross Weight with Packaging

10 lb

Height

5.25 in

Height Alt

12.125 in

Length

15 in

Length - Installed

71.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

10 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

144 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

28

Resources

Instruction Sheet Number

93046891