PROGRESS LIGHTING
PROG_P3693_09_PRODIMAGE
PROG_P3693_09_PRODIMAGE
PROG_Invite_Brushed_Nickel_GeneralLit
PROG_Flush_Mount_Options_Info-Graphic
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Invite Collection Two-Light 12" Flush Mount

$150.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3693-09

Collection name:

Invite

Invite the beauty of light into your home with this Brushed Nickel two-light flush mount. Invite provides a welcoming silhouette in any home. Unique translucent sheer Mylar shades encompass an inner glass globe. The rich, layering effect creates a dreamy look that is both elegant and modern. Offered as a complete collection, the Invite styling can be carried throughout your home or as a focal style in a special room.

  • Brushed Nickel finish.
  • Inner glass globe encircled by a translucent sheer mylar shade.
  • Features a welcoming silhouette.
  • Rich, layering effect creates a dreamy look.

Product details

General

Can be mounted up or down

No

Catalog Number

P3693-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Modern
  • Transitional

Type

Flush-Mount

UPC

785247178933

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 5.375 in

Gross Weight with Packaging

5 lb

Height

5.375 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

5 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

60

Resources

Instruction Sheet Number

93046890