PROG_P500198_160_PRODIMAGE
PROG_P500198_160_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-5_info-graphic
+2
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® byJeffrey Alan Marks for Progress Lighting Sandbar Collection Brushed Brass Pendant

$1,681.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500198-160

Collection name:

Point Dume™ - Sandbar

Timeless Brushed Brass offsets contemporary detailing in the luxurious Sandbar series. Designer Jeffrey Alan Marks mixes tailormade leather details, brass hooks, milk glass, and tiers of Brushed Brass banding for memorable lighting with infinite design applications. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Pendant light mixes tailormade beige leather details, brass hooks, milk glass, and tiers of Brushed Brass banding for memorable lighting with infinite design applications.
  • Chain hung from handsome beige leather strap accented with brass hooks top and bottom.
  • Layered tiers of mellow Brushed Brass bands accentuated with tailormade leather details overlay an opaque milk glass shade and diffuser.
  • Light glows between the metallic bands and is also cast below for a beautiful effect.
  • Industrial details include riveting, brass hooks, and a substantial finial.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across open sight lines of a space.
  • Pair with the Sandbar wall sconce or semi-flush for a seamless look in a room.
  • With its modern take on luxe design and sophisticated detailing, the Sandbar pendant exudes glamour for a perfect fit in Luxury settings.
  • Strong lines balance the sleek design of the Sandbar pendant, offering a statement piece that has its home in Modern interiors.
  • Lustrous Brushed Brass partners with silky opaque milk glass offering a study in contrasts for a flawless finish.
  • Medium size pendant with diameter 21.25 in and height 14.875 in.
  • Chain adjustable with overall length to 93.5 in.
  • Uses three, 100w medium base bulbs incandescent or LED bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.
  • 60 in. of 9-gauge chain provided.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Brass
Finish Type
Plated
Fixture Type
Pendant
Glass
Milk Glass
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxury
  • Modern
Mount location
Ceiling Chain
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Dining Room
  • Kitchen
  • Bar
  • Stairways
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Style
  • Luxury
  • Modern
Type
Pendant
UPC
785247231232
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21.25 in x 21.25 in x 14.875 in
Height
14.875 in
Length
21.25 in
Length - Installed
93.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Hooks and Chain
Weight
27.67 lb
Width
21.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Ground Wire Color
copper tinned
Wire Gauge
18
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93100957

Resources and downloads