PROGRESS LIGHTING
PROG_P500202_161_PRODIMAGE
PROG_P500202_161_PRODIMAGE
PROG_P500202_161lit_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_Sizing_guideline_Kitchen_Pendants_info

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Rockdance Collection Aged Brass Pendant

$482.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500202-161

Collection name:

Point Dume™ - Rockdance

The Rockdance pendant in Aged Brass is part of a graceful series fashioned from surprising design elements that, together, form a signature look by designer Jeffrey Alan Marks. The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function. A cap of Aged Brass tops a mercury glass shade and is trimmed with dark brown topstitched leather strapping. With the styling of a bespoke handbag or boot, the details that punctuate this exciting group are certain to become design favorites for generations. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Pendant with unique design elements of Aged Brass hardware, dark brown topstitched leather detailing and mercury glass shade.
  • The pendant hangs by industrial style hooks and is powered by a braided metal cable, giving substance and form to function.
  • A cap of metal is finished in Aged Brass for a vintage industrial look.
  • A dark brown topstitched leather strap bands the top and bottom of the metal cap, holding the mercury glass shade in place.
  • A beautifully diffused light glows through the silvery mercury glass cylinder shade.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across an open floor plan.
  • The vintage look of silvery mercury glass paired with a darker aesthetic of industrial elements and leather trim fits well in modern Farmhouse interiors.
  • The warmer color palette of dark brown leather trim, textured Aged Brass hardware and silvery mercury glass lends a sense of comforting and relaxing Coastal style to rooms.
  • Finished in Aged Brass, giving warmth and a nice patina and contrast through a textured linear patterned design to the metal.
  • Medium sized pendant, with a height of 17.5 in. and diameter of 9.5 in.
  • Chain adjustable, up to 92.5 in. length.
  • Use one, 100w max. medium base incandescent or LED equivalent wattage bulbs (bulbs not included).
  • For an alternate look, try Edison bulbs or other vintage-style filament bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.
  • 4 feet of nine in. gauge chain provided.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500202-161

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Aged Brass

Finish Type

Plated

Fixture Type

Pendant

Glass

Mercury

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Bar
  • Breakfast Nook
  • Kitchen
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal

Type

Pendant

UPC

785247231331

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 17.5 in

Height

17.5 in

Length

9.5 in

Length - Installed

92.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Hooks and Chain

Weight

4.41 lb

Width

9.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93100958