PROGRESS LIGHTING
PROG_P710064_020_PRODIMAGE
PROG_P710064_020_PRODIMAGE
PROG_P710064_020_litB_PRODIMAGE
PROG_Sizing_guideline_Bath_Sconces_info
+4
PROG_Sizing_guideline_Bedroom_Sconce_info

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Surfrider Collection Antique Bronze Wall Sconce

$277.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710064-020

Collection name:

Point Dume™ - Surfrider

Like gentle waves lapping the sandy shore, the Surfrider wall sconce’s tiers of metal curves ebb and flow together in a seemingly infinite half circle. Simple and clean in design, it is uniquely styled to light the wall below with a soothing glow. Form and function are beautifully married in the Surfrider sconce, for an industrial meets modern-minded point of view. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences. Antique Bronze creates an environment that feels equally soothing and inviting.

  • Tiers of metal overlap in a half circle reminiscent of row upon row of gentle waves lapping the shoreline.
  • Industrial details include a sleek design and steel pinnings attaching the rows of metal on the body of the fixture, allowing for the light source to subtly gleam between each row.
  • Inspired by the weathered terrain of the Malibu, California coastline where the designer makes his home.
  • Perfect for mounting in a bedroom on either side of the bed, dining rooms to accent pendant lighting, in hallways, living rooms, kitchens, and other spaces where balanced lighting is needed to provide task lighting or overall, general illumination.
  • Surfrider works well across several style palettes.
  • Coastal, with the inspiration of waves on the shore adding a calming and relaxed feeling to a room.
  • Modern, as its clean, crisp lines fit well with minimalist décor.
  • Urban Industrial, as the use of galvanized steel lends a sense of unfinished rawness adding an element of industrial chic to the room.
  • Finished in rich antique bronze, adding warmth and contrast to neutral interiors.
  • Slim profile depth of 3.875 in. is ADA compliant and perfectly proportional to height of 11.125 in.
  • Use two 60w max. medium candelabra base incandescent or LED bulbs (bulbs not included).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710064-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Wall Sconces

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Dining Room
  • Stairways
  • Home Theater
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Style

  • Modern
  • Coastal
  • Urban Industrial

Type

Flush-Mount

UPC

785247231119

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 3.875 in x 11.125 in

Height

11.125 in

Height to Center

6 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.51 lb

Width

3.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

64

Resources

Instruction Sheet Number

93100960

Resources and downloads