PROGRESS LIGHTING
Image of P550134-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Hanging Lantern
Image of P550134-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Hanging Lantern
Image of P550134-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Hanging Lantern
Image of P550134-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Hanging Lantern
+8
Image of P550134-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Hanging Lantern

Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Hanging Lantern

$231.00 USD

Brand: Progress Lighting

Catalog ID: P550134-31M

Collection name: Keegan

Redefine modern coastal style with the Keegan Collection, whose breezy silhouette takes a cue from a lighthouse. A ribbed clear glass, Fresnel-style shade is nestled within a protective wire frame finished in crisp matte black, creating a beacon in the night.Its nautical style is ideal for indoor or outdoor use in coastal and urban industrial patios, porches, laundry and mud rooms, over islands and table and other areas where a unique hanging light is desired.It is cULus damp location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. This versatile fixture includes 60 in. of chain for a variety of ceiling heights and can be used on a sloped ceilings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Keegan Collection has a breezy silhouette that takes a cue from a lighthouse, making it ideal for outdoor patios and porches and indoor rooms where a unique hanging lantern is desired.
  • Nautical style fits wonderfully in coastal and urban industrial settings.
  • An oblong wire frame and adjustable chain are coated in a crisp matte black finish
  • A ribbed clear glass, Fresnel-style shade delivers bright illumination
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 13-in. diameter by 9.62-in. height and includes 60 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P550134-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Urban Industrial
  • Coastal

Light Distribution

Ambient

Mount location

ceiling chain

Mounting for outlet box included

Swivel Crossbar

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch
  • Patio

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254965

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 9.62 in

Height

9.62 in

Length

13 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.63 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162084