PROGRESS LIGHTING
PROG_P500314_031_hero_PRODIMAGE
PROG_P500314_031_hero_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
+3
PROG_Sizing_guideline_Bedroom_Pendant_info

Kellwyn Collection One-Light Matte Black and Clear Glass Transitional Style Hanging Mini-Pendant Light

$109.56 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500314-031

Collection name:

Kellwyn

Balance the best of modern and traditional with the Kellwyn Collection 1-Light Matte Black Clear Glass Transitional Mini-Pendant Hanging Light.The classic design is composed of crisp, clean lines coated in a beautiful matte black finish for a touch of luxury. A light source glows within a clear, cylindrical glass shade for luxurious illumination.

  • Application: Balance the best of modern and traditional with the Kellwyn Collection 1-Light Matte Black Clear Glass Transitional Mini-Pendant Hanging Light ideal for any kitchen island, breakfast nook, foyer, or bar.
  • Styles: Perfect for contemporary, traditional, and transitional style settings.
  • Finish: The classic design is composed of crisp clean lines coated in a beautiful matte black finish for a touch of luxury.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows within a clear, cylindrical glass shade for luxurious illumination.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 5-inch diameter by 8-7/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Riley and Replay collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500314-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • New Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247244409

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 8.875 in

Height

8.875 in

Length

5 in

Length - Installed

74.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.01 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

84

Resources

Instruction Sheet Number

93124054