PROGRESS LIGHTING
PROG_P300121_009_hero_PRODIMAGE
PROG_P300121_009_hero_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_P300121-009_facing-up-or-down
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Kene Collection Two-Light Brushed Nickel Clear Glass Craftsman Bath Vanity Light

$173.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300121-009

Collection name:

Kene

Add a modern romance to the heart of your home with this lovely wall bracket. Quiet etched glass diffusers are surrounded by clear outer shades for a soft, luxurious touch. The shades sit on an elegant brushed nickel frame with a rectangular backplate.

  • Ideal for a bathroom and powder room.
  • Perfect for craftsman, modern, modern craftsman, modern mountain, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass outer shade surrounds etched glass
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.25-inch width by 7.375-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Chadwick and Lassiter collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300121-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Transitional

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Vanity Light

UPC

785247235964

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16.25 in x 7.25 in x 7.375 in

Height

7.375 in

Height to Center

4.625 in

Length

16.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.32 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93102223