PROGRESS LIGHTING
PROG_P540001_031_PRODIMAGE
PROG_P540001_031_PRODIMAGE
PROG_Post_Graphic_info
PROG_Kiawah_Textured_Black_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Kiawah Collection Three-Light Post Lantern

$341.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540001-031

Collection name:

Kiawah

Enjoy the updated classic styling for a variety of outdoor applications in the Kiawah collection. The three-light post lantern features seeded glass panels and traditional detailing combine to create a soft and updated lantern design. Hinged door for easy relamping.

  • Black finish.
  • Updated classic style.
  • Seeded glass panels with traditional detailing.
  • Easy access for relamping.
  • Fits 3" post (order separately).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P540001-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Coastal
  • New Traditional

UPC

785247208371

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.5 in x 9.5 in x 20.875 in

Height

20.875 in

Length

9.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.76 lb

Width

9.5 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93072584

Resources and downloads