PROGRESS LIGHTING
PROG_PETPE_UG_30_RC_PRODIMAGE
PROG_PETPE_UG_30_RC_PRODIMAGE
PROG_PETPE-Ux-30_Dim_info

LED Emergency Exit Sign Green Letters

Brand:

Progress Lighting

Catalog ID:

PETPE-UG-30-RC

Collection name:

Exit Signs

The PETPE Series offers quality and value with a compact and attractive LED based emergency exit. The white housing is made of high impact UL flame rated thermoplastic. Snap together canopy, housing, removable chevrons for quick and easy installation. Universal single or double-face. Remote capacity option will run 4 PERHC Series single remote lamp-heads or 2 double PERHC remotes. The PETPE Series can be applied in stair-wells, hallways, offices and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Molded-in template for Quick installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life Nickel Cadmium battery for UL recognized 90 minute emergency lighting.
  • Provided with test switch and AC-On indicator.
  • Canopy included.
  • Remote capacity option.

Product details

General

Color

White

Color Generic

White

Construction Material - Main

Thermoplastic

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Exit Emergency

Glass

Thermoplastic

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

New Products

No

Number of Lamps

1

Power Source

Hardwired

Power Source Required?

Yes

Product Category

Exit,Emergency

Socket Base Type - Main

LED

UPC

785247199341

Warranty Length

2 year full warranty

Dimensions

Dimensions

11.6 in x 2 in x 7.2 in

Height

7.2 in

Length

11.6 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

2 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

Dual-voltage 120 or 277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Damp Location Listed

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

324

Resources

Instruction Sheet Number

93066291

Resources and downloads