PROG_PE2WL_82_PRODIMAGE
PROG_PE2WL_82_PRODIMAGE
PROG_PE2WL_82_front_PRODIMAGE

LED Emergency Lighting Fixture

Brand:

Progress Lighting

Catalog ID:

PE2WL-82

Collection name:

Exit Signs

The PE2WL offers LED performance and value with a compact and attractive wet location LED based emergency light. The grey housing is made of corrosion resistant UV stabilized polycarbonate. Lamp-head consists of metalized high-performance reflector and 15 ultra-bright LED's with tempered glass lens. Includes external mounting brackets for ease of installation. The PE2WL has adequate capacity to run 1 each PEWLH double head or 2 PEWLH single-head remotes at 9.6 VDC for 90 minutes. The PE2WL can be applied in areas that are susceptible to rain and severe moisture like pool areas, parking decks, and other commercial applications.

  • LED life-cycle of more than 10 years.
  • Quick Installation.
  • Dual-voltage 120 or 277V AC input.
  • Includes long-life 9.6 VDC Nickel Cadmium battery for UL recognized 90 minute operation.
  • Remote capacity for extended runtime.
  • Fully adjustable lamp-heads.
  • Provided with water-proof test switch and AC-On indicator.

Product details

General

Can be mounted up or down
No
Color
Gray
Color Generic
Grey
Construction Material - Main
Polycarbonate
Convertible fixture includes both mounts
No
Emergency Illumination Time
90 min
EU RoHS Indicator
Contact Manufacturer
Finish Name
Metallic Gray
Finish Type
Painted
Fixture Type
Exit Emergency
Glass
Tempered Glass
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Mount location
wall or ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Product Category
Exit,Emergency
Room Type
Emergency
Socket Base Type - Main
LED
UPC
785247198986
Warranty Length
2 year full warranty

Dimensions

Dimensions
8 in x 8 in x 12.2 in
Height
12.2 in
Length
8 in
Weight
7.5 lb
Width
8 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
1.875 W
Voltage Rating
Dual-voltage 120 or 277 VAC

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL924
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
UL 924
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources and downloads