PROG_P660007-031-30_heroHoriz_PRODIMAGE
PROG_P660007-031-30_heroHoriz_PRODIMAGE
PROG_P660007-031-30_heroVert_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
+9
PROG_P660007-Details-072_Finish_031_PRODIMAGE

LED Indoor/Outdoor Black Integrated LED Wall or Step Light with Photocell

$116.60 USD

Brand:

Progress Lighting

Catalog ID:

P660007-031-30

Collection name:

LED Step Lights

The LED Step/Wall Light finished in classic black will complement many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated photocell with automatic dusk to dawn operation, automatically turning the fixture on and off at sunset and sunrise, eliminating the need for additional controls. The photocell is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. The die-casted face plates offer modern styling with added performance, directing the light downwards with full cut-off of higher angle light to minimize glare. Use these lights to clearly illuminate stairs, walls, and walkways, resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact. .

  • Clean architectural styling enhances the exteriors of traditional, contemporary and modern residential and commercial settings
  • Delivers illumination on walls and steps of landscape settings, outdoor areas, patios, stairways, hallways or bathrooms for safety and security
  • Finished in classic black, a horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation
  • Measures 4.75 in. width by 3 in. height, extends 0.906 in.
  • The die-casted face plates offer modern styling with added performance, directing the light downwards with a full cut-off of higher angle light to minimize glare and clearly illuminate stairs, walls, and walkways, resulting in performance, cost and safety benefits
  • The step light features an integrated photocell with automatic dusk to dawn operation, automatically turning the fixture on and off at sunset and sunrise, eliminating the need for additional controls
  • 4.5W integrated LED dimmable light source offers clear 3000K, 90 CRI illumination, with long, 50,000 hours rated life
  • The photocell and LED assembly is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet locations. This fixture is cCSAus wet location rated and meets California Title 24 JA8-2016
  • Easy installation to a single gang switch box
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Finish Name
Black
Finish Type
Painted
Glass
Polycarbonate
Lamp Included
Yes
Lamp Type
LED
Lifestyle
  • Traditional
  • Contemporary
  • Modern
LM-79 Lumens
91 lm
LM-79 Lumens per Watt
20 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall (Recessed)
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Photocell
Yes
Post top fits standard
No
Power Source
Wired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Landscape
  • Outdoor
  • Security
  • Patio
  • Stairways
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-40 °C
Sub Brand
Progress LED
UPC
785247242405
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.75 in x 2.04 in x 3 in
Height
3 in
Length
4.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.59 lb
Width
2.04 in
Width Diameter Descriptor
Depth

Electrical Ratings

Current Rating
0.0375 A
Frequency Rating
60 Hz
Lamp Wattage
4.5 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
20

Resources

Instruction Sheet Number
93131664

Resources and downloads