PROGRESS LIGHTING
Image of P350246-163 Laila Collection 16 in. Three-Light Vintage Brass Coastal Semi-Flush Convertible with Woven Jute Accents
Image of P350246-163 Laila Collection 16 in. Three-Light Vintage Brass Coastal Semi-Flush Convertible with Woven Jute Accents
Image of P350246-163 Laila Collection 16 in. Three-Light Vintage Brass Coastal Semi-Flush Convertible with Woven Jute Accents
Image of P350246-163 Laila Collection 16 in. Three-Light Vintage Brass Coastal Semi-Flush Convertible with Woven Jute Accents
+5
Image of P350246-163 Laila Collection 16 in. Three-Light Vintage Brass Coastal Semi-Flush Convertible with Woven Jute Accents

Laila Collection 16 in. Three-Light Vintage Brass Coastal Semi-Flush Convertible with Woven Jute Accents

$341.00 USD

Brand: Progress Lighting

Catalog ID: P350246-163

Collection name: Laila

Bring a sophisticated natural presence to your living spaces with Laila. Its artisanal frame is created from hand-knotted jute strands in an intricately woven design that creates a delightful interplay of shadows and inviting ambient light to bedrooms, halls and foyers in global and coastal settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • This semi-flush convertible mount fixture is perfect for bedrooms, halls, foyers, kitchens and breakfast nooks
  • Accents coastal, global and transitional settings with its airy shape
  • The fixture's frame is finished in a hand-knotted jute strands, creating an artisanal look
  • Soft ambient illumination emanates through the airy silhouette
  • Uses (3) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 16 in. diameter by 12.5 in. height
  • This product can be mounted to the ceiling as a semi-flush and includes one 6 in. and two 12 in. stems for hanging as a pendant.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350246-163

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Global
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Sub Brand

Design Series

UPC

785247252411

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 12.5 in

Height

12.5 in

Height Alt

18.5 in

Length

16 in

Length - Installed

113.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.07 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164553