PROGRESS LIGHTING
Image of P500423-163 Laila Collection One-Light Vintage Brass Coastal Pendant with Woven Jute Accent
Image of P500423-163 Laila Collection One-Light Vintage Brass Coastal Pendant with Woven Jute Accent
Image of P500423-163 Laila Collection One-Light Vintage Brass Coastal Pendant with Woven Jute Accent
Image of P500423-163 Laila Collection One-Light Vintage Brass Coastal Pendant with Woven Jute Accent
+8
Image of P500423-163 Laila Collection One-Light Vintage Brass Coastal Pendant with Woven Jute Accent

Laila Collection One-Light Vintage Brass Coastal Pendant with Woven Jute Accent

$189.20 USD

Brand: Progress Lighting

Catalog ID: P500423-163

Collection name: Laila

Bring a sophisticated natural presence to your living spaces with Laila. Its artisanal frame is created from hand-knotted jute strands in an intricately woven design that creates a delightful interplay of shadows and inviting ambient light to kitchens and breakfast nooks in global and coastal settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • This pendant is perfect for dining rooms, bedrooms, living rooms, kitchens and offices
  • Accents coastal, global and transitional settings with its airy shape
  • The fixture's frame is finished in a hand-knotted jute strands, creating an artisanal look
  • Soft ambient illumination emanates through the airy silhouette
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 10 in. diameter by 11.87 in. height
  • Includes 72 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500423-163

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Global
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247252442

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 11.87 in

Height

11.87 in

Length

10 in

Length - Installed

87 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

2.43 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164550