PROGRESS LIGHTING
Image of P500413-31M Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass Pendant
Image of P500413-31M Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass Pendant
Image of P500413-31M Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass Pendant
Image of P500413-31M Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass Pendant
+8
Image of P500413-31M Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass Pendant

Laramie Collection One-Light Matte Black Rustic Modern Clear Seeded Glass Pendant

$264.00 USD

Brand: Progress Lighting

Catalog ID: P500413-31M

Collection name: Laramie

Natural and artisanal elements forge a rustic modern feel for the Laramie Collection. Handwoven string offers a subtle distinctiveness on the top of the flush mount's open frame, complementing transitional, rustic modern and urban industrial interiors. Clear, finely seeded glass shades increase the visual texture of its air silhouette and deliver soft ambient illumination to bedrooms, halls and home theaters. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Laramie Collection pendant provides artisanal flair to kitchens, bedrooms and bars
  • Natural elements create a rustic and industrial feel for transitional and coastal settings
  • The pendant features a cylindrical clear seeded glass shade with a crisp matte black surround
  • Its open cage design has a rope element wrapped around the frame, boldly defining its strong industrial-inspired form
  • Soft illumination is cast through finely seeded cylindrical glass shades
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 12-in. diameter by 11.5-in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500413-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Rustic Modern
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bedroom
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254576

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 11.5 in

Height

11.5 in

Length

12 in

Length - Installed

67.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

5.73 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93161957