PROG_P500230_009_hero_PRODIMAGE
PROG_P500230_009_hero_PRODIMAGE
play
Latrobe
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Cord_Included_120in_info-graphic

Latrobe Collection One-Light Brushed Nickel Clear Glass Coastal Pendant Light

$197.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500230-009

Collection name:

Latrobe

Introduce a pop of personality into your home with this pendant. A round ceiling plate coated in a brushed nickel finish anchors the pendant in place as the light source hangs below. A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.

  • A round ceiling plate coated in a brushed nickel finish anchors the pendant in place as the light source hangs below.
  • A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.
  • Introduce a pop of personality into your home with this pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, farmhouse, or coastal settings.
  • Measures 9-7/16-inch width by 15-1/2-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
  • Urban Industrial
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Cord
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Type
Pendant
UPC
785247241361
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.4375 in x 9.4375 in x 15.5 in
Height
15.5 in
Length
9.4375 in
Length - Installed
137 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
7.81 lb
Width
9.4375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
27

Resources

Instruction Sheet Number
93104181