PROGRESS LIGHTING
PROG_P500231_009_hero_PRODIMAGE
PROG_P500231_009_hero_PRODIMAGE
play
Latrobe
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Latrobe_GeneralLit
+4
PROG_Sizing_guideline_Kitchen_Pendants_info

Latrobe Collection One-Light Brushed Nickel Clear Glass Coastal Pendant Light

$234.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500231-009

Collection name:

Latrobe

Introduce a pop of personality into your home with this pendant. A round ceiling plate coated in a brushed nickel finish anchors the pendant in place as the light source hangs below. A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.

  • A round ceiling plate coated in a brushed nickel finish anchors the pendant in place as the light source hangs below.
  • A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.
  • Introduce a pop of personality into your home with this pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, farmhouse, or coastal settings.
  • Measures 12-1/4-inch width by 14-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500231-009

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247241408

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.25 in x 12.25 in x 14 in

Height

14 in

Length

12.25 in

Length - Installed

136 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

5.72 lb

Width

12.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93104181