PROGRESS LIGHTING
Image of P500418-161 Lattimore Collection Three-Light Aged Brass Hall & Foyer Light
Image of P500418-161 Lattimore Collection Three-Light Aged Brass Hall & Foyer Light
Image of P500418-161 Lattimore Collection Three-Light Aged Brass Hall & Foyer Light
Image of P500418-161 Lattimore Collection Three-Light Aged Brass Hall & Foyer Light
+7
Image of P500418-161 Lattimore Collection Three-Light Aged Brass Hall & Foyer Light

Lattimore Collection Three-Light Aged Brass Hall & Foyer Light

$506.00 USD

Brand: Progress Lighting

Catalog ID: P500418-161

Collection name: Lattimore

An artistically crafted surround creates a beautifully textured composition for Lattimore. Hand forged metal cords are woven within the circular frame offering an eye-catching and unexpected detail to its style. The light's unique design accents global, coastal, and transitional settings while providing soft ambient light to kitchens, halls and foyers. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The light's unique woven metal accents adorning the circular frame accent add an artistic touch to bedrooms, dining rooms, kitchens, stairways, halls and foyers
  • Part of the Progress Design series, the Lattimore Chandelier fits beautifully into contemporary settings, offering a showstopping appeal to global, transitional and coastal designs
  • The light is coated with a mellow aged brass finish accented with woven metal in weathered rattan finish, emphasizing the fixture's textured composition
  • Inside the woven frame is a three-light cluster in a warm aged brass finish.
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 16 in. diameter by 20.5 in. height
  • Includes 72 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500418-161

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Aged Brass

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional
  • Global

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Sub Brand

Design Series

UPC

785247252480

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 20.5 in

Height

20.5 in

Length

16 in

Length - Installed

95.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.7 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164567