PROGRESS LIGHTING
PROG_P500316_031_heroG25_PRODIMAGE
PROG_P500316_031_heroG25_PRODIMAGE
PROG_P500316_031_heroG25-w-canopy_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_New_Collections_Leyden_MB_GeneralLit
+4
PROG_Sizing_guideline_Bedroom_Pendant_info

Leyden Collection One-Light Matte Black and Clear Glass Farmhouse Style Hanging Pendant Light

$196.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500316-031

Collection name:

Leyden

Complement your interiors with the Leyden Collection 1-Light Matte Black Clear Glass Farmhouse Pendant Light. The gently curving arms and light base are coated in a beautiful matte black finish. A light source glows from inside a clear glass shade.

  • Application: Complement your interiors with the Leyden Collection 1-Light Matte Black Clear Glass Farmhouse Pendant Light ideal for any kitchen island, breakfast nook, foyer, or bar.
  • Styles: Perfect for farmhouse, transitional, and coastal style settings.
  • Finish: The gently curving arms and light base are coated in a beautiful matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from inside a clear glass shade.
  • Bulbs: For ideal illumination, use 1 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 13-inch diameter by 13-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Winslett and Hemsworth collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500316-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Coastal

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247244256

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 13 in

Height

13 in

Length

13 in

Length - Installed

88 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.28 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93123452