PROGRESS LIGHTING
PROG_P500170_009_hero_PRODIMAGE
PROG_P500170_009_hero_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Loftin Collection One-Light Brushed Nickel Clear Patterned Glass Farmhouse Pendant Light

$168.00 USD
$340.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500170-009

Collection name:

Loftin

Embrace an industrial lighting design with this never-out-of-style pendant from the Loftin Collection. A brushed nickel shade inspired by vintage automobile headlights hangs from a metal stem. A clear patterned glass shade is held by the industrial frame and creates a striking radial pattern when it is illuminated that is just right for wherever task lighting is needed.

  • A brushed nickel shade hangs from a metal stem.
  • A clear patterned glass shade creates a striking radial pattern when illuminated that is just right for task lighting.
  • Light fixture design is inspired by vintage automobile headlights.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern or farmhouse settings.
  • Measures 14-3/4-inch width by 13-3/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500170-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Patterned

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247242092

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.75 in x 14.75 in x 13.375 in

Height

13.375 in

Length

14.75 in

Length - Installed

79.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.2 lb

Width

14.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93105584