PROG_P500365_186_heroT10_PRODIMAGE
PROG_P500365_186_heroT10_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Cord_Included_120in_info-graphic
+2
PROG_P500365-186_detail-montage

Lorin Collection One-Light Mid-Century Modern Metal Pendant Light

$235.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500365-186

Collection name:

Lorin

Elegantly designed, Lorrin features sleek metal wires gathered by a smooth, wide metal collar, creating a stylized trumpet silhouette. A two-toned finish adds interest and contrast. The pendant's sleek, cone-shaped frame is ideal for contemporary and mid-century modern interiors.

  • Elegantly designed, Lorrin features sleek metal wires gathered by a smooth, wide metal collar, creating a stylized trumpet silhouette that makes a dramatic statement in kitchens, bar areas, and breakfast nooks
  • The pendant's cone-shaped frame is ideal for contemporary and mid-century modern interiors.
  • The frame is coated in a beautiful burnished nickel finish accented with a brushed nickel band
  • The open, flared cone-shaped frame casts both ambient light and focused task lighting to surfaces below
  • Use with a clear bulb (sold separately) to further accent the contemporary style of the pendant
  • Fully dimmable when used with dimmable bulbs
  • Measures 18 in. diameter x 16 in. height
  • Uses 1 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Includes installation instructions and mounting hardware
  • 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Burnished Nickel
Finish Type
Painted
Fire Resistance
No
Fixture Type
Pendant
Glass
Burnished Nickel
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling Cord
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
  • Breakfast Nook
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263837
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 16 in
Height
16 in
Length
18 in
Length - Installed
127 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
4.22 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156652

Resources and downloads