PROGRESS LIGHTING
Image of P400352-031 Lowery Collection Four-Light Textured Black Industrial Luxe Linear Chandelier with Distressed Gold Leaf Accent
Image of P400352-031 Lowery Collection Four-Light Textured Black Industrial Luxe Linear Chandelier with Distressed Gold Leaf Accent
Image of P400352-031 Lowery Collection Four-Light Textured Black Industrial Luxe Linear Chandelier with Distressed Gold Leaf Accent
Image of P400352-031 Lowery Collection Four-Light Textured Black Industrial Luxe Linear Chandelier with Distressed Gold Leaf Accent
+7
Image of P400352-031 Lowery Collection Four-Light Textured Black Industrial Luxe Linear Chandelier with Distressed Gold Leaf Accent

Lowery Collection Four-Light Textured Black Industrial Luxe Linear Chandelier with Distressed Gold Leaf Accent

$858.00 USD

Brand: Progress Lighting

Catalog ID: P400352-031

Collection name: Lowery

Raise the bar on contemporary design with Lowery. Layered rectangular shields coated in a matte black iron finish are artistically combined with distressed antique silver leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective illumination that highlights the beautiful contrast between light and dark. Lowery delivers a stately ambient light to dining rooms, bedrooms and living rooms in luxe industrial, contemporary and rustic modern settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Raise the bar on contemporary design with the Lowery Collection linear chandelier that accents dining rooms, kitchens, breakfast nooks, and bars with a distinct artistic flair
  • The fixture's lustrous accents will enhance luxe industrial, rustic modern and contemporary settings with its stately, chic, and bold design
  • The light is coated with a textured black finish, emphasizing the distressed gold leaf panels that accent the fixture's frame
  • A layered industrial surround artistically combined with distressed gold leaf panels against the light's black frame allows a contrasting light from the glowing light source within
  • Includes two 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Uses (4) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 42 in. length by 12 in. width by 6.12 in. height
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400352-031

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Linear Chandelier

Glass

Antique Gold Leaf

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254293

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

42 in x 12 in x 6.12 in

Height

6.12 in

Length

42 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

27.55 lb

Width

12 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165494