PROGRESS LIGHTING
Image of P350203-31M Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent
Image of P350203-31M Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent
Image of P350203-31M Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent
Image of P350203-31M Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent
+4
Image of P350203-31M Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent

Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent

$484.00 USD

Brand: Progress Lighting

Catalog ID: P350203-31M

Collection name: Lowery

Product details

General

Can be mounted up or down

No

Catalog Number

P350203-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Industrial Luxe
  • Rustic Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Breakfast Nook
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247253586

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

19 in x 19 in x 12.125 in

Height

12.125 in

Height Alt

15.37 in

Length

19 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

20.06 lb

Width

19 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93130212