PROG_P6637_31MD_hero_PRODIMAGE
PROG_P6637_31MD_hero_PRODIMAGE
PROG_Maison_Textured_Black_GeneralLit
Discontinued
Clearance

Maison Collection Black One-Light Extra-Large Wall Lantern

$217.00 USD
$471.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6637-31MD

Collection name:

Maison

This wall lantern offers traditional French country styling for a variety of home settings. The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light. The gorgeous shade is housed in the lantern's beautiful black frame.

  • The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light.
  • The gorgeous shade is housed in the lantern's beautiful black frame.
  • This wall lantern offers traditional French country styling for a variety of home settings.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional or farmhouse settings.
  • Measures 10-1/2-inch width by 23-3/4-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Extra-large
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247235759
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11.25 in
Dimensions
10.5 in x 11.25 in x 23.75 in
Height
23.75 in
Height to Center
16.375 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.59 lb
Width
11.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93114586

Resources and downloads