PROG_P6634_31CD_hero_PRODIMAGE
PROG_P6634_31CD_hero_PRODIMAGE
PROG_Maison_Textured_Black_GeneralLit

Maison Collection Black One-Light Small Wall Lantern

$200.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6634-31CD

Collection name:

Maison

This wall lantern offers traditional French country styling for a variety of home settings. The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light. The gorgeous shade is housed in the lantern's beautiful black frame.

  • The etched pillar of glass diffuser inside the clear water seeded glass gives off a soft glow of light.
  • The gorgeous shade is housed in the lantern's beautiful black frame.
  • This wall lantern offers traditional French country styling for a variety of home settings.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional or farmhouse settings.
  • Measures 5-3/4-inch width by 13-5/8-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Small
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
Porcelain
UPC
785247235742
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.125 in
Dimensions
5.75 in x 6.125 in x 13.625 in
Height
13.625 in
Height to Center
9.125 in
Length
5.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.64 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93104817

Resources and downloads