PROGRESS LIGHTING
Image of P250069-31M Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood
Image of P250069-31M Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood
play
play
+10

Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood

$521.95 USD

Brand: Progress Lighting

Catalog ID: P250069-31M

Collection name: Manvel

Manvel offers modern elegance in a sleek form. This 60-inch ceiling fan with an energy-efficient DC motor is rated for indoor and outdoor applications. Three hand-finished, premium construction ABS blades create a stylish look that makes the ceiling fan an ideal centerpiece for living rooms, great rooms, or an outdoor covered porch. Includes a six-speed full-function remote control. Not compatible with light kits.

  • Ideal for a great room, living room, or outdoor covered porch
  • Perfect for urban industrial style settings
  • 3 hand-finished ABS blades coated in a rustic charcoal finish with powder coat matte black accents
  • Not compatible with light kits
  • Includes a 6-speed full-function handheld remote control
  • Energy-efficient DC motor
  • Measures 60-inch diameter by 11-1/4-inch height
  • Includes one 4-1/2-inch down rod to adjust for a variety of ceiling heights
  • Certifications/Ratings: ETLus, Damp Location Listed, Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Battery Capacity

0.22 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250069-31M

Color

Black

Color Generic

Black

Compatibility

Remote Control

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

Rustic Charcoal

Fan - Blade Pitch

13 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Urban Industrial

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Living Room

Service Life

On Website=Yes

Switch Type

Push button

Type

Basic

UPC

785247248834

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 11.25 in

Fan - Recommended room size

401 ft²

Height

11.25 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.57 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.32 A

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

ETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

310 CFM/WATT

EPACTenergy consumption watts

19 W

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93140252

Media

Videos

play
P250069-31M IMG_2627-1
play
RH787T Remote Pairing
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS