Battery Capacity
0.22 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Catalog Number
P250069-020
Color
Bronze
Color Generic
Brown
Compatibility
Remote Control
Construction Material - Main
Steel
Control
Handheld Remote with Wall Bracket
Fan - Blade finish
Walnut
Fan - Blade Pitch
13 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Powder Coat
Fixture Type
Ceiling Fan
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
No
Lifestyle
Urban Industrial
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
New Products
No
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Service Life
On Website=Yes
Switch Type
Push button
Type
Basic
UPC
785247248827
Warranty Length
Limited Lifetime Warranty
Dimensions
60 in x 60 in x 11.25 in
Fan - Recommended room size
401 ft²
Height
11.25 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
12.57 lb
Width
60 in
Width Diameter Descriptor
dia.
Current Rating
0.32 A
Voltage Rating
120 VAC
Wire Length
80 in
Certified Listed
ETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
310 CFM/WATT
EPACTenergy consumption watts
19 W
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada;Mexico
Title 20
N/A
Title 24
No
Carton Quantity
1
Pallet Quantity
18
Instruction Sheet Number
93140252