PROGRESS LIGHTING
PROG_P350210_176_heroctc_PRODIMAGE
PROG_P350210_176_heroctc_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P350210_176_herochain_PRODIMAGE
+2
PROG_Stem_1qty6_1qty12_Chain_1qty6-links_includes

Mariposa Collection Five-Light Gilded Silver Convertible Semi-Flush Ceiling or Hanging Pendant Light

$282.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350210-176

Collection name:

Mariposa

Take a naturalistic approach to modern room design with the Mariposa Collection 5-Light Gilded Silver Contemporary Semi-Flush Mount Convertible Ceiling Light. Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious gilded silver finish. The organic feel is balanced by the minimalist lines of its multi-directional light arrangement.

  • Application: Take a naturalistic approach to modern room design with the Mariposa Collection 5-Light Gilded Silver Contemporary Semi-Flush Mount Convertible Ceiling Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for contemporary and transitional style settings.
  • Finish: Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious gilded silver finish.
  • Materials: Constructed from steel to ensure a long product lifespan. Can be ceiling mounted or hung.
  • Glass/Shades: The organic feel is balanced by the minimalist lines of its multi-directional light arrangement.
  • Bulbs: For ideal illumination, use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 20-inch diameter by 8-3/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of light fixtures from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P350210-176

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Silver

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Gilded Silver

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Mounted With 6 Links Of Chain/Stem Or Semi-Flush Mount Directly To Canopy

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247247936

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 8.37 in

Height

8.37 in

Length

20 in

Length - Installed

33.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.16 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

36 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93123086

Resources and downloads