PROGRESS LIGHTING
Image of P8830-59 Markor Collection 22" Drum Shade for Use with Markor Pendant Kit
Image of P8830-59 Markor Collection 22" Drum Shade for Use with Markor Pendant Kit
Image of P8830-59 Markor Collection 22" Drum Shade for Use with Markor Pendant Kit
Image of P8830-59 Markor Collection 22" Drum Shade for Use with Markor Pendant Kit
Image of P8830-59 Markor Collection 22" Drum Shade for Use with Markor Pendant Kit
Discontinued

Markor Collection 22" Drum Shade for Use with Markor Pendant Kit

$250.47 USD
OR

Brand: Progress Lighting

Catalog ID: P8830-59

Collection name: Markor

Product details

General

Can be mounted up or down

No

Catalog Number

P8830-59

Category General

Accessories

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Harvest Linen

Fixture Type

Accessory

Glass

Fabric

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Modern
  • Transitional

Mount location

Fixture

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Style

  • Transitional
  • Modern

Type

Pendant Shade

UPC

785247191734

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 10 in

Gross Weight with Packaging

3.3 lb

Height

10 in

Length

22 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.8 lb

Width

22 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93024646

Resources and downloads