PROGRESS LIGHTING
PROG_P5198_31_herowobulb_PRODIMAGE
PROG_P5198_31_herowobulb_PRODIMAGE
PROG_P5198_31_herowcanopy_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_P5198_31_hero_PRODIMAGE
Discontinued
Clearance

Markor Collection One-Light Matte Black Pendant Stem Kit

$42.00 USD
$102.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5198-31

Collection name:

Markor

This versatile modular pendant stem kit system will help to make installation simple. The stem kit allows you to customize lighting to perfectly fit the personality of your home. A black finish coats this pendant stem kit system.

  • Customize lighting to perfectly fit the personality of your home.
  • Easy installation.
  • Coated in a black finish.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 1.63-inch width by 5.63-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P5198-31

Category General

Pendants

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247239627

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

1.63 in x 1.63 in x 5.63 in

Height

5.63 in

Length

1.63 in

Length - Installed

68 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

1.17 lb

Width

1.63 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

147

Resources

Instruction Sheet Number

93024642

Resources and downloads