PROGRESS LIGHTING
PROG_P3601_20_PRODIMAGE
PROG_P3601_20_PRODIMAGE
PROG_marque_vertical_IMG_3885_detailshot
PROG_marque_horizontal_IMG_3887_detailshot
PROG_P3601_20lit_PRODIMAGE
Discontinued
Clearance

Marque Collection Three-Light Mini-Pendant

$106.60 USD
$488.95 USD

Brand:

Progress Lighting

Catalog ID:

P3601-20

Collection name:

Marque

With antique textured glass in a stylish antique bronze frame, this vintage three-light foyer pendant can be used in living spaces including kitchens, foyers and hallways.

  • Antique textured glass.
  • Stylish antique bronze frame.
  • Vintage three-light foyer pendant.
  • Includes one 6" and four 12" stems and 6 Links of chain.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P3601-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Antique Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Transitional
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Bohemian
  • Urban Industrial
  • Transitional

Type

Mini-Pendant

UPC

785247192403

Warranty Length

1 year warranty

Dimensions

Dimensions

18 in x 18 in x 28.75 in

Gross Weight with Packaging

25.3 lb

Height

28.75 in

Length

18 in

Length - Installed

95.375 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

42.68 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93060566