PROGRESS LIGHTING
PROG_P500221_009_hero_PRODIMAGE
PROG_P500221_009_hero_PRODIMAGE
play
Mauldin
PROG_P500221_009_herowcanopy_PRODIMAGE
+1
PROG_Sizing_guideline_Bedroom_Pendant_info
Discontinued
Clearance

Mauldin Collection One-Light Brushed Nickel Clear Seeded Glass Global Pendant Light

$189.00 USD
$423.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500221-009

Collection name:

Mauldin

Enjoy the generous antique glow of this charming pendant. A geometric frame coated in an understated brushed nickel finish creates an awe-inspiring design. Clear seeded glass panes foster a soft vintage aesthetic and recall memories of raindrops clinging to windows during a summer evening thunderstorm.

  • Clear seeded glass panes foster a soft vintage aesthetic and recall memories of raindrops clinging to windows during a summer evening thunderstorm.
  • A geometric frame coated in an understated brushed nickel finish creates an awe-inspiring design.
  • Enjoy the generous antique glow of this charming pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, transitional, farmhouse, or contemporary settings.
  • Measures 12-inch width by 19-7/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max -LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500221-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247236824

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 19.875 in

Height

19.875 in

Length

12 in

Length - Installed

82 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.8 lb

Width

12 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93103643