PROGRESS LIGHTING
Image of P250073-081 Mesilla Collection 60" Five-Blade White Barnwood/Antique Nickel Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
Image of P250073-081 Mesilla Collection 60" Five-Blade White Barnwood/Antique Nickel Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+9
Image of P250073-081 Mesilla Collection 60" Five-Blade White Barnwood/Antique Nickel Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan

Mesilla Collection 60" Five-Blade White Barnwood/Antique Nickel Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan

$653.84 USD

Brand: Progress Lighting

Catalog ID: P250073-081

Collection name: Mesilla

Combine form and function with a 60" urban/industrial ceiling fan from the Mesilla Collection. Five expansive ABS blades crafted with a gorgeous white barnwood finish rotate around an antique nickel center. A 6-speed handheld remote is included. Not light kit compatible.

  • Ideal for a living room, bedroom, covered porch, or other favorite outdoor living space
  • Perfect for urban industrial style settings
  • 5 ABS blades with gorgeous white barnwood finish and antique nickel accents
  • Includes all hardware for convenient installation
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 60-inch diameter by 14-1/4-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity

3 Ah

Battery Type

AA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250073-081

Category General

Fans

Color

Nickel

Color Generic

Grey

Compatibility

Downrod

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

White Barnwood

Fan - Blade Pitch

18 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Urban Industrial

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Plate

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Operating Temperature

40 °C

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Bedroom
  • Living Room

Service Life

On Website=Yes

Size Type

Large

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

UPC

785247261017

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 14.25 in

Fan - Recommended room size

400 ft²

Height

14.25 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

22.49 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.6 A

Frequency Rating

60 Hz

Input Voltage

120 V

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

217 CFM/WATT

EPACTenergy consumption watts

23 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93153464

Media

Videos

play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS