PROG_P2193_09_PRODIMAGE
PROG_P2193_09_PRODIMAGE
PROG_P2193_09_facing-up-or-down
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Metric_GeneralLit

Metric Collection One-Light Bath & Vanity

$85.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2193-09

Collection name:

Metric

Enjoy a cool and sleek modern design with the one-light bath & vanity in the Metric Collection. A simple, etched opal glass shade nestles inside a die-cast frame - that is finished in Brushed Nickel - providing light above and below the fixture.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for coastal and modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shade with painted white inside
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.625-inch width by 8-inch height by 5.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Ratio collection by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched/Painted White Inside
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Bath Sconce
UPC
785247200856
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.25 in
Dimensions
4.625 in x 5.25 in x 8 in
Height
8 in
Height to Center
4.125 in
Length
4.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.08 lb
Width
5.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
192

Resources

Instruction Sheet Number
93066513