PROGRESS LIGHTING
Image of P710118-009 Modern Glass Sconce Two-Light Brushed Nickel Wall Sconce
Image of P710118-009 Modern Glass Sconce Two-Light Brushed Nickel Wall Sconce
Image of P710118-009 Modern Glass Sconce Two-Light Brushed Nickel Wall Sconce
Image of P710118-009 Modern Glass Sconce Two-Light Brushed Nickel Wall Sconce
+6
Image of P710118-009 Modern Glass Sconce Two-Light Brushed Nickel Wall Sconce

Modern Glass Sconce Two-Light Brushed Nickel Wall Sconce

$121.00 USD

Brand: Progress Lighting

Catalog ID: P710118-009

Collection name: Modern Glass Sconce

The structure of the Modern Glass Sconce features a softly etched curved glass shade that is intersected by metal fins, bringing sophistication to its uncomplicated design. This luminaire is a beautiful addition for halls, foyers, stairways and bedrooms in modern and transitional homes.

  • The flush mount enhances halls and foyers, stairways and bedrooms through its rectangular etched glass shade and metal fins
  • This ADA-compliant fixture is an artful accent that delivers sophistication to transitional, new traditional, modern and contemporary interiors
  • Finished in brushed nickel, highlighting the stately design of its rectangular etched glass surround
  • A rectangular etched glass shade and stately metal fins brings an uncomplicated sophistication from the glowing light source within
  • Use (2) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Measures 12 in. length x 7.5 in. height, extends 4 in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P710118-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

Modern

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Stairways
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252497

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 4 in x 7.5 in

Height

7.5 in

Height to Center

3.75 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.86 lb

Width

4 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162096