PROGRESS LIGHTING
PROG_P350035_104_PRODIMAGE
PROG_P350035_104_PRODIMAGE
PROG_P350035_104alt_PRODIMAGE
Discontinued
Clearance

Noma Collection Two-Light 14-3/4" Flush Mount

$43.29 USD
$159.50 USD

Brand:

Progress Lighting

Catalog ID:

P350035-104

Collection name:

Noma

Mixed finishes of Polished Nickel with Silver Ridge accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame etched white glass shades. The two-light flush mount is part of our Design Series collections.

  • Polished Nickel finish.
  • Utilizes mixed finishes.
  • Features soft angles and curved lines.
  • Flat metal straps form elegant frame.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350035-104

Category General

Close-to-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Luxury
  • New Traditional

Type

Flush-Mount

UPC

785247206049

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.875 in x 14.875 in x 7.75 in

Height

7.75 in

Length

14.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.39 lb

Width

14.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93070996

Resources and downloads